??
CAD model selection
Selectable products: 1
554824
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600Z - Intermediate element
Bill of material
554824
BESTNR
Order No.
554824
GR
Size
43
M
Thread
M16 mm
NUT
for T-Slot
18 mm
H
75 - 150 mm
H2
70 mm
L
155 mm
B
47.5 mm
B1
17 mm
E1
16 mm
G1
Socket cap screw
M8 mm
MD
Tightening torque Md
150 Nm
GEW
Weight
3344 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003449
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D