??
CAD model selection
Selectable products: 1
554825
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600Z - Intermediate element
Bill of material
554825
BESTNR
Order No.
554825
GR
Size
49
M
Thread
M20 mm
NUT
for T-Slot
22 mm
H
87 - 168 mm
H2
80 mm
L
175 mm
B
58.0 mm
B1
21 mm
E1
19 mm
G1
Socket cap screw
M10 mm
MD
Tightening torque Md
200 Nm
GEW
Weight
5286 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003456
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D