??
CAD model selection
Selectable products: 1
562185
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600Z - Intermediate element
Bill of material
562185
BESTNR
Order No.
562185
GR
Size
22
M
Thread
M10 mm
NUT
for T-Slot
12 mm
H
40 - 73 mm
H2
35 mm
L
65 mm
B
36.0 mm
B1
13 mm
E1
12 mm
G1
Socket cap screw
M6 mm
MD
Tightening torque Md
35 Nm
GEW
Weight
480 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023133
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D