??
CAD model selection
Selectable products: 1
559925
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7630T - Carrier element 3-step
Bill of material
559925
BESTNR
Order No.
559925
GR
Size
22
M
M12 mm
NUT
for T-Slot
14 mm
HMIN
9 mm
HMAX
74 mm
H2
67 mm
L
65 mm
A1
25.0 mm
A2
16.5 mm
B
52 mm
B1
13.5 mm
E1
14.5 mm
MD
Tightening torque Md
40 Nm
GEW
Weight
795 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772022686
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D