??
CAD model selection
Selectable products: 1
567996
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7640 - Compact cylinder
Bill of material
567996
BESTNR
Order No.
567996
GR
Size
12
BSMAX
max. load static
12 kN
G
Thread
M12
NUT
Slot
14 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
min. Clamping height
0 mm
HMAX
max. Clamping height
100 mm
E
38.5 - 59.5 mm
L
141.5 - 163.0 mm
BSDMAX
Max. load, dynamic swelling
9 kN
H1
3.5 - 103.5 mm
H2
56.5 - 118.0 mm
MD1
Tightening torque Md1
40 Nm
MD2
Tightening torque Md2
100 Nm
GEW
Weight
2271 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772529390
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number567996
Order No.567996
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1456.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D