??
CAD model selection
Selectable products: 1
568000
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7640BFS - Mounting kit
Bill of material
568000
BESTNR
Order No.
568000
GR
Size
12 / 16
A
14 mm
D
24 mm
L
30 mm
M
M12 mm
SW
10 mm
GEW
Weight
90 g
CTN
Customs tariff number
73181562
EAN
European Article Number
4020772529413
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D