??
CAD model selection
Selectable products: 1
79392
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365 - Pull-Down Clamp
Bill of material
79392
BESTNR
Order No.
79392
GR
Size
16
B
80 mm
B1
30 mm
H
50 mm
H1
41 mm
H2
21 mm
HUBMAX
Stroke max.
27 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
F1
Force
30 kN
F2
Force
4 kN
SP
Clamping Jaws
L
102 mm
L1
15 mm
L2
18 mm
L3
25 mm
L4
123.0 mm
R
50 mm
S
Diameter
16.5 mm
SW
Width across flats
10 mm
MD
100 Nm
GEW
Weight
2604 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079390
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number79392
Order No.79392
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1699.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.