??
CAD model selection
Selectable products: 1
120360
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6365G - Clamping Jaws, serrated
Bill of material
120360
BESTNR
Order No.
120360
GR
Size
16
A
37.5 mm
A1
31 mm
B1
29.8 mm
C
7.5 mm
GEW
Weight
99 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772120368
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D