??
CAD model selection
Selectable products: 1
565580
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6472 - Side clamp with clamping point
Bill of material
565580
BESTNR
Order No.
565580
GR
Size
20
G
M12 mm
NUT
Slot
14
F1
20 kN
B
47.5 mm
H
55.5 mm
H1
27.5 mm
L
98 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
6 mm
B1
27 mm
B2
20 mm
G1
M12 mm
G2
M6 mm
L1
18.2 mm
L2
43.7 - 50.4 mm
L3
30 mm
L4
139.0 - 146.0 mm
L5
25 mm
SW
19 mm
MD
Tightening torque Md
83 Nm
MD1
Tightening torque Md1
60 Nm
GEW
Weight
2105 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536169
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D