??
CAD model selection
Selectable products: 1
565651
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6472 - Side clamp with clamping point
Bill of material
565651
BESTNR
Order No.
565651
GR
Size
14
G
M10 mm
NUT
Slot
12
F1
14 kN
B
40.0 mm
H
49.5 mm
H1
25.5 mm
L
85 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
4 mm
B1
24 mm
B2
20 mm
G1
M10 mm
G2
M6 mm
L1
16.0 mm
L2
40.5 - 44.5 mm
L3
26 mm
L4
122.5 - 126.5 mm
L5
25 mm
SW
17 mm
MD
Tightening torque Md
67 Nm
MD1
Tightening torque Md1
45 Nm
GEW
Weight
1395 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536176
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D