??
CAD model selection
Selectable products: 1
565652
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6472 - Side clamp with clamping point
Bill of material
565652
BESTNR
Order No.
565652
GR
Size
30
G
M16 mm
NUT
Slot
18
F1
30 kN
B
67.0 mm
H
71.5 mm
H1
34.0 mm
L
134 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
10 mm
B1
36 mm
B2
20 mm
G1
M16 mm
G2
M6 mm
L1
26.5 mm
L2
60.5 - 70.5 mm
L3
36 mm
L4
189.5 - 199.5 mm
L5
32 mm
SW
24 mm
MD
Tightening torque Md
205 Nm
MD1
Tightening torque Md1
125 Nm
GEW
Weight
5200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536183
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D