??
CAD model selection
Selectable products: 1
72959
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6490 - Low height clamping jaws model BULLE
Bill of material
72959
BESTNR
Order No.
72959
NUT
Slot
12 mm
B
40 mm
C
mm
Enter value for C
mm
cm
inch
ft
CMAX
3 mm
D
Thread
M10 mm
H
20 mm
L1
80 mm
L2
39 mm
L3
26 mm
F1
Force F1
16 kN
F2
Force F2
0.6 kN
GEW
Weight
1150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072957
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D