??
CAD model selection
Selectable products: 1
72983
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6490 - Low height clamping jaws model BULLE
Bill of material
72983
BESTNR
Order No.
72983
NUT
Slot
16 mm
B
50 mm
C
mm
Enter value for C
mm
cm
inch
ft
CMAX
4 mm
D
Thread
M14 mm
H
25 mm
L1
100 mm
L2
46 mm
L3
34 mm
F1
Force F1
32 kN
F2
Force F2
1.2 kN
GEW
Weight
2340 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072988
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72983
Order No.72983
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1168.50EUR
Quantity unitPair
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.