??
CAD model selection
Selectable products: 1
73866
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6491 - Slot stop
Bill of material
73866
BESTNR
Order No.
73866
NUT
for T-Slot
22
A
21.7 mm
B
35 mm
D
Thread
16 mm
H
21 mm
K
14 mm
L1
70 mm
L2
17.5 mm
L3
35 mm
GEW
Weight
720 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073862
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D