??
CAD model selection
Selectable products: 1
70680
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6493SP - Clamping element, horizonal
Bill of material
70680
BESTNR
Order No.
70680
GR
Size
25
PDF
catalog sheet
PDF
SP
Clamping force
4000 N
A
Clamping height
2.5 mm
HUB
Stroke
0.86 mm
MD
Md Eccentric
9 Nm
B
20 mm
C
- mm
D
5 mm
E
15 mm
F
25 mm
SW
SW des Exzenters
4 mm
GEW
Weight
29 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772070687
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D