??
CAD model selection
Selectable products: 1
73148
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6494 - Low height clamping jaws model MAXI-BULLE
Bill of material
73148
BESTNR
Order No.
73148
NUT
for T-Slot
16 / 18 / 20
GR
Size
19
B1
19 mm
B2
50 mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CMAX
4 mm
HMIN
60 mm
HMAX
63 mm
H1
25 mm
H2
35 mm
L1
150 mm
L2
72 mm
F1
Force F1
20 / 28 / 36 kN
F2
Force F2
0,8 / 1,1 / 1,4 kN
GEW
Weight g /pair
2940 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073145
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D