??
CAD model selection
Selectable products: 1
374140
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6495 - T-slot clamp
Bill of material
374140
BESTNR
Order No.
374140
GR
Size
12
NUT
for T-Slot
14 mm
F1
Force F1
7 kN
F2
Force F2
3.5 kN
H2
10 mm
SW
5 mm
B
22 mm
B1
13.6 mm
G
Thread
M10 mm
H
31 mm
H1
24 mm
L
40 mm
MD
Torque
18 Nm
MD1
Torque 1
9 Nm
GEW
Weight
91 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772374143
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D