??
CAD model selection
Selectable products: 1
374157
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6496 - Flat clamp
Bill of material
374157
BESTNR
Order No.
374157
GR
Size
M12x14
NUT
Slot
14
G
M12 mm
F1
Force
15 kN
F2
Force
7.5 kN
HMIN
H min.
16 mm
HMAX
H max.
25 mm
B
44 mm
H1
16 mm
L
110 mm
L1MIN
L1 min.
45 mm
L1MAX
L1 max.
48 mm
L2
26 mm
MD
Tightening torque Md
65 Nm
MD1
Tightening torque Md1
52 Nm
GEW
Weight
579 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772374150
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D