??
CAD model selection
Selectable products: 1
374181
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6496 - Flat clamp
Bill of material
374181
BESTNR
Order No.
374181
GR
Size
M16x20
NUT
Slot
20
G
M16 mm
F1
Force
25 kN
F2
Force
12.5 kN
HMIN
H min.
19 mm
HMAX
H max.
30 mm
B
56 mm
H1
19 mm
L
130 mm
L1MIN
L1 min.
50 mm
L1MAX
L1 max.
54 mm
L2
33 mm
MD
Tightening torque Md
150 Nm
MD1
Tightening torque Md1
120 Nm
GEW
Weight
1055 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772374181
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D