??
CAD model selection
Selectable products: 1
564074
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497F - Extra strong clamping jaw
Bill of material
564074
BESTNR
Order No.
564074
GR
Size
14
NUT
for T-Slot
10, 12, 14
B1
14
B2
40
C
3
E
8
H
HMIN
3
HMAX
33.5
H1
20
H2
25.4
L1MAX
128
L2
82
L4
19
SW
13
F1
Force
4, 8, 15 kN
F2
Force
0.7, 1.2, 2.2 kN
MD
Torque
11, 20, 40 Nm
GEW
Weight
840 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772253202
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D