??
CAD model selection
Selectable products: 1
375501
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498 - Edge Clamp
Bill of material
375501
BESTNR
Order No.
375501
GR
Size
M16x18
NUT
for T-Slot
18 mm
MD
Tightening torque
80 Nm
H
75 mm
F1
Force F1
20 kN
F2
Force F2
10 kN
B
60 mm
B1
20.5 mm
B2
13.5 mm
B3
20 mm
D
Diameter
78 mm
E3
25.5 mm
G
Thread for T-Slot
M16 mm
G1
Thread
M16 mm
G2
Thread
M 6 mm
G3
Thread
M 6 mm
H1
95 mm
H2
20 mm
R
50 mm
SW
Width across flats
8 mm
GEW
Weight
2627 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375508
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D