??
CAD model selection
Discontinued product
Product discontinued since Dec 15, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
374397
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498FT - Base plate with groove
Bill of material
374397
BESTNR
Order No.
374397
NUT
Slot
22 mm
GR
Size
M20x22
H
60 mm
B
120 mm
E1
75 mm
E2
150 mm
G
Thread
M20 mm
L
200 mm
R
85 mm
GEW
Weight
7614 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772374396
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D