??
CAD model selection
Selectable products: 1
375543
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498FT - Base plate with groove
Bill of material
375543
BESTNR
Order No.
375543
NUT
Slot
18 mm
GR
Size
M16x18
H
50 mm
B
125 mm
E1
40 mm
E2
90 mm
G
Thread
M16 mm
L
130 mm
R
100 mm
GEW
Weight
4864 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375546
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D