??
CAD model selection
Selectable products: 1
73908
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498FT - Base plate with groove
Bill of material
73908
BESTNR
Order No.
73908
NUT
Slot
14 mm
GR
Size
M12x14
H
30 mm
B
70 mm
E1
40 mm
E2
65 mm
G
Thread
M12 mm
L
110 mm
R
50 mm
GEW
Weight
1330 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073909
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D