??
CAD model selection
Selectable products: 1
73320
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400M - Screw jack with flat support and magnetic base
Bill of material
73320
BESTNR
Order No.
73320
GR
Size
62
HMIN
52 mm
HMAX
62 mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
Thread
30x4 mm
D1
Diameter
50 mm
D2
Diameter
50 mm
FMAX
F max.
100 kN
GEW
Weight
700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073329
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D