??
CAD model selection
Selectable products: 1
567981
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6440G - Spherical attachment with thread
Bill of material
567981
BESTNR
Order No.
567981
H
10 mm
D1
39 mm
D2
11.9 mm
G1
M10 mm
H1
32 mm
H2
22 mm
GEW
Weight
95 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772529444
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D