??
CAD model selection
Selectable products: 1
74450
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6353 - Precision angle stop
Bill of material
74450
BESTNR
Order No.
74450
GR
Size
125
NUT
for T-Slot
10-20 mm
B
68 mm
D
Diameter
17 mm
E
66.5 mm
F
34 mm
H
15 mm
L
125 mm
GEW
Weight
550 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074456
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D