??
CAD model selection
Selectable products: 1
74468
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6353 - Precision angle stop
Bill of material
74468
BESTNR
Order No.
74468
GR
Size
200
NUT
for T-Slot
12-36 mm
B
98 mm
D
Diameter
25 mm
E
100.0 mm
F
49 mm
H
20 mm
L
200 mm
GEW
Weight
1900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074463
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D