??
CAD model selection
Selectable products: 1
75283
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6347PSP - Parallel supports-pairs, super-precision
Bill of material
75283
BESTNR
Order No.
75283
H
Rated dimensional tolerance ±0,04
50 mm
TP
Pair tolerance
0.004
B
10 mm
L
150 mm
GEW
Weight
1180 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075286
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D