??
CAD model selection
Selectable products: 1
373167
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6380D - Side thrust piece, with seal against chips and dirt
Bill of material
373167
BESTNR
Order No.
373167
A
Diameter
6 mm
PDF
catalog sheet
PDF
B
3 mm
P
Spring force
20 N
C
4 mm
D
7 mm
H
6.0 mm
POSF
Position
°
FMIN
-0.5 mm
FMAX
0.5 mm
X
0.9 mm
GEW
Weight
0.6 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373160
WZ
Tool 6380WZ
03
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D