??
CAD model selection
Selectable products: 1
373209
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6380D - Side thrust piece, with seal against chips and dirt
Bill of material
373209
BESTNR
Order No.
373209
A
Diameter
10 mm
PDF
catalog sheet
PDF
B
5 mm
P
Spring force
100 N
C
6 mm
D
12 mm
H
10.0 mm
POSF
Position
°
FMIN
-0.8 mm
FMAX
0.8 mm
X
1.6 mm
GEW
Weight
2.9 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373207
WZ
Tool 6380WZ
05
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number373209
Order No.373209
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 17.85EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:41 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.