??
CAD model selection
Selectable products: 1
373241
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6380D - Side thrust piece, with seal against chips and dirt
Bill of material
373241
BESTNR
Order No.
373241
A
Diameter
12 mm
PDF
catalog sheet
PDF
B
8 mm
P
Spring force
50 N
C
13 mm
D
14 mm
H
12.0 mm
POSF
Position
°
FMIN
-1.3 mm
FMAX
1.3 mm
X
2.6 mm
GEW
Weight
3.9 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373245
WZ
Tool 6380WZ
08
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D