??
CAD model selection
Selectable products: 1
373357
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZEK - Centring clamp with ball
Bill of material
373357
BESTNR
Order No.
373357
PDF
catalog sheet
PDF
DMIN
D min.
11.7 mm
DMAX
D max.
14.2 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
3.2 mm
AMAX
A max.
3.9 mm
H
8.6 mm
P
Clamping force
0.5 kN
B
14.7 mm
C
3.5 mm
E
Diameter
10 mm
G
Thread
M 4 mm
I
3.5 mm
K
Diameter
1.5 mm
L
1.3 mm
Q
Number of segments
3
QD
2.5
SW
Width across flats
3 mm
HE
2.0 mm
GEW
Weight
9 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373351
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D