??
CAD model selection
Selectable products: 1
373365
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZEK - Centring clamp with ball
Bill of material
373365
BESTNR
Order No.
373365
PDF
catalog sheet
PDF
DMIN
D min.
14.5 mm
DMAX
D max.
18.5 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
8.6 mm
AMAX
A max.
9.8 mm
H
14.2 mm
P
Clamping force
3.5 kN
B
19.2 mm
C
5.5 mm
E
Diameter
12 mm
G
Thread
M 4 mm
I
4.5 mm
K
Diameter
2.0 mm
L
2.3 mm
Q
Number of segments
3
QD
4.0
SW
Width across flats
3 mm
HE
2.5 mm
GEW
Weight
20 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373368
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D