??
CAD model selection
Selectable products: 1
373423
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZEK - Centring clamp with ball
Bill of material
373423
BESTNR
Order No.
373423
PDF
catalog sheet
PDF
DMIN
D min.
46.5 mm
DMAX
D max.
54.5 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
15.7 mm
AMAX
A max.
18.0 mm
H
27.1 mm
P
Clamping force
6.5 kN
B
39.2 mm
C
7.5 mm
E
Diameter
30 mm
G
Thread
M 8 mm
I
11.0 mm
K
Diameter
4.0 mm
L
4.6 mm
Q
Number of segments
6
QD
8.0
SW
Width across flats
6 mm
HE
6.5 mm
GEW
Weight
323 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373429
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D