??
CAD model selection
Selectable products: 1
373431
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZEK - Centring clamp with ball
Bill of material
373431
BESTNR
Order No.
373431
PDF
catalog sheet
PDF
DMIN
D min.
54.5 mm
DMAX
D max.
70.5 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
19.1 mm
AMAX
A max.
23.7 mm
H
40.6 mm
P
Clamping force
8.0 kN
B
54.6 mm
C
9.0 mm
E
Diameter
45 mm
G
Thread
M 10 mm
I
15.0 mm
K
Diameter
5.0 mm
L
9.2 mm
Q
Number of segments
6
QD
16.0
SW
Width across flats
8 mm
HE
6.5 mm
GEW
Weight
653 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373436
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D