??
CAD model selection
Selectable products: 1
373498
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6383ZES - Centring clamp with protective segments
Bill of material
373498
BESTNR
Order No.
373498
PDF
catalog sheet
PDF
DMIN
D min.
26.5 mm
DMAX
D max.
30.5 mm
HUBD
mm
Enter value for HUBD
mm
cm
inch
ft
AMIN
A min.
13.0 mm
AMAX
A max.
14.2 mm
H
19.9 mm
P
Clamping force
5.0 kN
B
28.9 mm
C
6.0 mm
E
Diameter
20 mm
G
Thread
M 6 mm
I
7.0 mm
K
Diameter
3.0 mm
L
2.3 mm
Q
Number of segments
3
SW
Width across flats
5 mm
SW2
4
GEW
Weight
95 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373498
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D