??
CAD model selection
Selectable products: 1
373787
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6387 - Eccentric clamping bolt
Bill of material
373787
BESTNR
Order No.
373787
PDF
catalog sheet
PDF
A
Diameter
14.2 mm
B
Thread
M 6
C
5 mm
D
12 mm
E
4.5 mm
F
7.1 mm
G
6.1 mm
SW
Width across flats
4.0 mm
X
5.4 mm
Z
6.4 mm
H
Holding force
0.30 kN
MD
Tightening torque
5.0 Nm
GEW
Weight
6 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373788
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D