??
CAD model selection
Selectable products: 1
373803
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6387 - Eccentric clamping bolt
Bill of material
373803
BESTNR
Order No.
373803
PDF
catalog sheet
PDF
A
Diameter
22.2 mm
B
Thread
M10
C
7 mm
D
20 mm
E
6.5 mm
F
11.1 mm
G
9.4 mm
SW
Width across flats
6.0 mm
X
8.3 mm
Z
9.8 mm
H
Holding force
4.00 kN
MD
Tightening torque
35.0 Nm
GEW
Weight
16 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373801
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D