??
CAD model selection
Selectable products: 1
373811
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6387 - Eccentric clamping bolt
Bill of material
373811
BESTNR
Order No.
373811
PDF
catalog sheet
PDF
A
Diameter
27.0 mm
B
Thread
M12
C
9 mm
D
24 mm
E
8.0 mm
F
13.5 mm
G
11.6 mm
SW
Width across flats
8.0 mm
X
10.1 mm
Z
12.0 mm
H
Holding force
5.40 kN
MD
Tightening torque
45.0 Nm
GEW
Weight
31 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772373818
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D