??
CAD model selection
Selectable products: 1
74542
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6616 - Support screw with nut
Bill of material
74542
BESTNR
Order No.
74542
GR
Size
1
D
12 mm
L
58.5 mm
B
40 mm
M
Thread
12 mm
GEW
Weight
70 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772074548
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D