??
CAD model selection
Selectable products: 1
564437
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6486 - T-slot cover
Bill of material
564437
BESTNR
Order No.
564437
GR
Size
42 x 1000
NUT
for T-Slot
42
A
42.7 mm
B
44.0 mm
H
30.0 mm
L
1000 mm
GEW
Weight
367 g
CTN
Customs tariff number
76042990
EAN
European Article Number
4020772402242
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D