??
CAD model selection
Selectable products: 1
565402
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6486AO - T-slot side cover
Bill of material
565402
BESTNR
Order No.
565402
NUT
Slot
18
A
18 mm
FARBE
colour
orange
E
30.0 mm
H
18.5 mm
K
20.0 mm
L
30 mm
L1
37 mm
L2
10 mm
GEW
Weight
9 g
CTN
Customs tariff number
39235090
EAN
European Article Number
4020772536046
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D