??
CAD model selection
Selectable products: 1
565403
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6486AO - T-slot side cover
Bill of material
565403
BESTNR
Order No.
565403
NUT
Slot
22
A
22 mm
FARBE
colour
orange
E
37.0 mm
H
22.5 mm
K
24.5 mm
L
35 mm
L1
42 mm
L2
12 mm
GEW
Weight
14 g
CTN
Customs tariff number
39235090
EAN
European Article Number
4020772536053
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D