??
CAD model selection
Selectable products: 1
565404
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6486AO - T-slot side cover
Bill of material
565404
BESTNR
Order No.
565404
NUT
Slot
28
A
28 mm
FARBE
colour
orange
E
46.0 mm
H
28.5 mm
K
29.5 mm
L
44 mm
L1
54 mm
L2
15 mm
GEW
Weight
28 g
CTN
Customs tariff number
39235090
EAN
European Article Number
4020772536060
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D