??
CAD model selection
Selectable products: 1
565320
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6486AS - T-slot side cover
Bill of material
565320
BESTNR
Order No.
565320
NUT
Slot
16
A
16 mm
FARBE
colour
black
E
26.5 mm
H
16.5 mm
K
18.5 mm
L
26 mm
L1
33 mm
L2
9 mm
GEW
Weight
7 g
CTN
Customs tariff number
39235090
EAN
European Article Number
4020772536114
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D