??
CAD model selection
Selectable products: 1
86793
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 797 - Rhombus-head screws for T-slots
Bill of material
86793
BESTNR
Order No.
86793
GR
Size
M20x22x80
FST
Strength class
8.8
D
Diameter
20 mm
NUT
for T-Slot
22 mm
L
80 mm
A
21.7 mm
B
55 mm
E
35 mm
K
14 mm
GEW
Weight
330 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772086794
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D