??
CAD model selection
Selectable products: 1
86819
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 797 - Rhombus-head screws for T-slots
Bill of material
86819
BESTNR
Order No.
86819
GR
Size
M20x22x200
FST
Strength class
8.8
D
Diameter
20 mm
NUT
for T-Slot
22 mm
L
200 mm
A
21.7 mm
B
120 mm
E
35 mm
K
14 mm
GEW
Weight
570 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772086817
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D