??
CAD model selection
Selectable products: 1
87395
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 797 - Rhombus-head screws for T-slots
Bill of material
87395
BESTNR
Order No.
87395
GR
Size
M16x18x160
FST
Strength class
8.8
D
Diameter
16 mm
NUT
for T-Slot
18 mm
L
160 mm
A
17.7 mm
B
100 mm
E
28 mm
K
10 mm
GEW
Weight
280 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772087395
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D