??
CAD model selection
Selectable products: 1
82842
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6340 - Washers for clamping devices
Bill of material
82842
BESTNR
Order No.
82842
GR
Size
M12
GRZ
Size inch
1/2 Inch
D1
Diameter
13.0 mm
D2
Diameter
35 mm
S
5 mm
GEW
Weight
35 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082840
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D